IESNA:LM-63-2002
[TEST]P951935
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-940-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29997
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4435.8 4921.5 5350.4 5663.8 5724.5 5383.7 4986.2 4747.2 4713.9 4917.6
5321.1 5814.6 6357.1 7154.1 7837.6 8286.1 8787.5 9392.6 10103.5 10769.4
11335.4 11723.2 11635 11355 10530.5 8785.5 6578.4 4420.2 2530.3 1417.9
947.9 646.3 280.1 144.9 50.9 0 0
4435.8 4894.1 5332.8 5642.2 5712.7 5385.7 4988.1 4737.4 4696.3 4890.2
5278 5753.9 6282.6 6981.8 7741.7 8154.9 8658.2 9224.2 9944.9 10585.3
11147.4 11556.7 11486.2 11186.5 10471.7 8836.4 6754.6 4561.2 2575.3 1402.2
949.8 667.8 282 164.5 60.7 9.8 0
4435.8 4898 5317.1 5650.1 5763.7 5513 5111.5 4819.7 4739.4 4866.7
5201.6 5607 6135.8 6725.2 7483.2 7927.7 8356.6 8867.8 9535.6 10144.7
10743.9 11082.7 11069 10665.6 10154.5 8834.5 6979.8 4713.9 2788.8 1684.2
1159.4 851.9 562.1 358.4 221.3 86.2 0
4435.8 4851 5264.3 5597.2 5783.2 5665.7 5307.3 4980.3 4819.7 4870.6
5103.7 5460.1 5857.7 6300.3 6954.4 7530.2 7982.6 8464.3 9026.4 9680.5
10248.5 10745.9 11045.5 11024 10982.9 11069 10293.5 8444.7 5274 2502.9
1578.5 1220.1 875.4 566 278.1 68.5 0
4435.8 4817.7 5195.7 5542.4 5783.2 5865.5 5634.4 5323 5064.5 4974.4
5082.1 5334.8 5657.9 6035.9 6411.9 6995.5 7673.1 8141.2 8742.4 9365.2
10035 10601 11035.7 11370.6 11511.6 11766.2 12107 11092.5 8550.5 4778.6
1862.5 861.7 581.7 366.2 184.1 23.5 0
4435.8 4782.5 5109.5 5446.4 5722.5 5922.3 5961.5 5783.2 5560 5373.9
5334.8 5444.4 5689.2 5953.6 6304.2 6664.5 7283.4 8098.1 8666 9124.3
9719.7 10442.3 11202.2 11879.8 12543.7 13299.7 14649 16067 15675.3 13423.1
9396.5 4584.7 1459 511.1 182.1 21.5 0
4435.8 4713.9 4994 5287.8 5567.8 5818.5 6043.7 6180.8 6196.5 6157.3
6129.9 6186.7 6321.8 6525.5 6793.8 7152.2 7604.6 8196 8940.2 9731.4
10508.9 11419.6 12508.5 13687.5 15034.9 16258.9 17721.8 20152.2 24110.2 25496.8
21971.6 14535.5 7536 3560.4 1239.7 146.9 0
4435.8 4704.1 4952.9 5211.4 5491.4 5736.2 5990.8 6216.1 6362.9 6445.2
6535.3 6678.2 6866.3 7105.2 7442 7855.3 8331.2 8924.6 9615.9 10432.6
11343.2 12308.7 13403.5 14698 15998.4 17314.5 18742.2 20698.6 24308 27425.8
25430.2 17813.9 9543.4 4169.5 1263.2 123.4 0
4435.8 4655.2 4862.8 5091.9 5317.1 5563.9 5812.6 6071.1 6337.5 6611.7
6866.3 7154.1 7522.3 7978.6 8611.2 9281 10015.4 10769.4 11609.6 12561.4
13505.3 14445.4 15403 16452.8 17588.7 18699.1 19827.1 21178.5 23193.7 24997.4
23916.3 19363 12144.2 5095.8 1079.1 97.9 0
4435.8 4569 4713.9 4864.7 5027.3 5199.6 5385.7 5591.3 5824.4 6104.4
6462.8 6880 7351.9 7980.6 8812.9 9760.8 10734.1 11791.7 12951.1 14163.4
15395.2 16523.3 17590.6 18597.2 19482.5 20334.4 21325.3 22424 23777.3 23755.7
21064.9 16266.7 9134.1 2681.1 403.4 56.8 0
4435.8 4480.9 4541.6 4604.3 4668.9 4751.1 4847.1 4952.9 5074.3 5240.8
5460.1 5714.7 6033.9 6496.1 7142.4 7939.5 8850.1 9798 10755.7 11660.5
12486.9 13303.6 14116.4 14899.7 15595 16213.8 16842.5 17549.5 18064.5 16915
13820.6 9541.5 3779.8 775.5 213.5 70.5 0
4435.8 4439.8 4445.6 4463.3 4486.8 4506.3 4539.6 4572.9 4610.1 4665
4743.3 4825.6 4917.6 5084.1 5336.7 5632.4 6057.4 6570.5 7207 7890.5
8581.8 9265.3 9958.6 10606.9 11180.7 11691.8 12124.6 12553.5 12608.4 11223.8
8971.6 6200.4 2483.3 495.5 127.3 39.2 0
4435.8 4386.9 4357.5 4314.4 4267.4 4218.5 4153.8 4091.2 4001.1 3887.5
3766.1 3593.7 3437 3335.2 3311.7 3360.7 3564.3 3926.7 4388.8 4862.8
5283.8 5618.7 5912.5 6171 6362.9 6456.9 6361 5922.3 4999.9 3597.6
2205.2 1153.5 438.7 115.5 25.5 0 0
4435.8 4300.7 4138.2 3956 3750.4 3491.9 3211.8 2898.5 2581.2 2303.1
2077.9 1895.8 1752.8 1651 1580.5 1511.9 1459 1445.3 1508 1680.3
1884 2017.2 2025 1909.5 1717.5 1455.1 1180.9 893 624.7 379.9
223.3 131.2 70.5 23.5 5.9 0 0
4435.8 4195 3905.1 3568.3 3157 2732 2336.4 2027 1793.9 1596.1
1414 1245.6 1120.2 1061.5 1032.1 992.9 963.5 936.1 900.9 869.5
846 806.9 748.1 669.8 581.7 491.6 407.4 342.7 287.9 235
176.3 113.6 52.9 13.7 3.9 0 0
4435.8 4071.6 3646.6 3137.4 2622.3 2164.1 1854.6 1627.5 1417.9 1243.6
1133.9 1069.3 1014.5 965.5 918.5 873.5 828.4 773.6 712.9 660
622.8 585.6 550.3 501.4 458.3 405.4 360.4 313.3 260.5 203.7
135.1 80.3 37.2 13.7 3.9 0 0
4435.8 4005 3456.6 2818.2 2238.5 1864.4 1609.8 1386.6 1231.9 1157.4
1096.7 1030.1 963.5 902.8 848 795.1 732.5 665.9 601.2 548.4
505.3 462.2 434.8 409.3 376 336.8 293.8 246.8 190 135.1
96 56.8 25.5 5.9 0 0 0
4435.8 3909 3245.1 2526.4 1995.6 1680.3 1435.5 1280.8 1204.4 1143.7
1083 1006.6 932.2 859.8 787.3 714.8 642.4 575.8 522.9 481.8
450.4 423 395.6 358.4 321.2 285.9 244.8 201.7 162.5 129.3
96 62.7 21.5 0 0 0 0
4435.8 3850.3 3096.3 2342.3 1878.1 1582.4 1363.1 1269.1 1212.3 1149.6
1083 1006.6 924.4 838.2 754 671.7 599.3 544.4 505.3 466.1
430.9 393.6 362.3 331 299.6 262.4 221.3 180.2 148.8 117.5
84.2 50.9 11.8 0 0 0 0
4435.8 3797.4 2982.7 2238.5 1831.1 1541.3 1351.3 1284.7 1220.1 1155.5
1090.8 1016.4 936.1 850 763.8 687.4 624.7 564 511.1 462.2
421.1 376 340.8 307.5 270.3 223.3 178.2 148.8 121.4 90.1
60.7 29.4 5.9 0 0 0 0
4435.8 3799.4 2955.3 2211.1 1795.9 1515.8 1355.2 1300.4 1247.5 1182.9
1116.3 1045.8 973.3 893 808.8 728.5 660 597.3 544.4 493.5
440.6 385.8 340.8 299.6 254.6 203.7 154.7 129.3 103.8 78.3
50.9 23.5 3.9 0 0 0 0
4435.8 3842.4 2996.4 2238.5 1817.4 1529.5 1361.1 1306.3 1255.4 1190.7
1126.1 1057.6 983.1 904.8 822.5 740.3 665.9 603.2 560.1 513.1
448.5 393.6 344.7 301.6 250.7 201.7 154.7 129.3 101.8 76.4
50.9 23.5 5.9 0 0 0 0
